IESNA:LM-63-2002
[TEST]P948386
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-950-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9465
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1399.6 1552.9 1688.2 1787.1 1806.3 1698.7 1573.3 1497.9 1487.4 1551.7
1679 1834.7 2005.9 2257.4 2473 2614.5 2772.7 2963.7 3188 3398.1
3576.7 3699 3671.2 3582.9 3322.7 2772.1 2075.7 1394.7 798.4 447.4
299.1 203.9 88.4 45.7 16.1 0 0
1399.6 1544.2 1682.7 1780.3 1802.5 1699.4 1573.9 1494.8 1481.8 1543
1665.4 1815.5 1982.4 2203 2442.7 2573.1 2731.9 2910.5 3137.9 3340
3517.3 3646.5 3624.3 3529.7 3304.2 2788.2 2131.3 1439.2 812.6 442.4
299.7 210.7 89 51.9 19.2 3.1 0
1399.6 1545.5 1677.7 1782.8 1818.6 1739.5 1612.8 1520.8 1495.4 1535.6
1641.3 1769.2 1936 2122 2361.2 2501.4 2636.8 2798.1 3008.8 3201
3390.1 3497 3492.6 3365.3 3204.1 2787.6 2202.4 1487.4 880 531.4
365.8 268.8 177.4 113.1 69.8 27.2 0
1399.6 1530.7 1661 1766.1 1824.8 1787.7 1674.6 1571.4 1520.8 1536.8
1610.4 1722.8 1848.3 1987.9 2194.3 2376 2518.7 2670.8 2848.1 3054.5
3233.7 3390.7 3485.2 3478.4 3465.4 3492.6 3247.9 2664.6 1664.1 789.7
498.1 385 276.2 178.6 87.7 21.6 0
1399.6 1520.1 1639.4 1748.8 1824.8 1850.7 1777.8 1679.6 1598 1569.6
1603.6 1683.3 1785.2 1904.5 2023.2 2207.3 2421.1 2568.8 2758.5 2955
3166.4 3344.9 3482.1 3587.8 3632.3 3712.6 3820.1 3500 2698 1507.8
587.7 271.9 183.5 115.6 58.1 7.4 0
1399.6 1509 1612.2 1718.5 1805.6 1868.7 1881 1824.8 1754.3 1695.6
1683.3 1717.9 1795.1 1878.6 1989.2 2102.9 2298.1 2555.2 2734.4 2879
3066.9 3294.9 3534.7 3748.5 3957.9 4196.5 4622.2 5069.6 4946 4235.4
2964.9 1446.6 460.4 161.3 57.5 6.8 0
1399.6 1487.4 1575.8 1668.5 1756.8 1835.9 1907 1950.2 1955.2 1942.8
1934.2 1952.1 1994.7 2059 2143.7 2256.7 2399.5 2586.1 2820.9 3070.6
3315.9 3603.2 3946.8 4318.8 4744 5130.2 5591.8 6358.7 7607.5 8045
6932.7 4586.4 2377.9 1123.4 391.2 46.3 0
1399.6 1484.3 1562.8 1644.4 1732.7 1810 1890.3 1961.4 2007.7 2033.7
2062.1 2107.2 2166.5 2241.9 2348.2 2478.6 2628.7 2816 3034.1 3291.8
3579.1 3883.8 4229.2 4637.7 5048 5463.3 5913.7 6531.1 7669.9 8653.7
8024 5620.8 3011.3 1315.6 398.6 38.9 0
1399.6 1468.9 1534.4 1606.7 1677.7 1755.6 1834.1 1915.6 1999.7 2086.2
2166.5 2257.4 2373.5 2517.5 2717.1 2928.4 3160.2 3398.1 3663.2 3963.5
4261.4 4558 4860.1 5191.4 5549.8 5900.1 6256.1 6682.5 7318.3 7887.5
7546.4 6109.6 3831.9 1607.9 340.5 30.9 0
1399.6 1441.7 1487.4 1535 1586.3 1640.6 1699.4 1764.2 1837.8 1926.1
2039.2 2170.8 2319.8 2518.1 2780.8 3079.8 3387 3720.7 4086.5 4469
4857.7 5213.6 5550.4 5868 6147.3 6416.1 6728.8 7075.5 7502.5 7495.7
6646.6 5132.7 2882.1 846 127.3 17.9 0
1399.6 1413.9 1433 1452.8 1473.2 1499.1 1529.4 1562.8 1601.1 1653.6
1722.8 1803.2 1903.9 2049.7 2253.6 2505.2 2792.5 3091.6 3393.8 3679.3
3940 4197.7 4454.2 4701.3 4920.7 5116 5314.3 5537.4 5699.9 5337.2
4360.8 3010.6 1192.6 244.7 67.4 22.2 0
1399.6 1400.9 1402.7 1408.3 1415.7 1421.9 1432.4 1442.9 1454.6 1471.9
1496.7 1522.6 1551.7 1604.2 1683.9 1777.2 1911.3 2073.2 2274 2489.7
2707.8 2923.5 3142.3 3346.8 3527.9 3689.1 3825.7 3961 3978.3 3541.4
2830.8 1956.4 783.6 156.3 40.2 12.4 0
1399.6 1384.2 1374.9 1361.3 1346.5 1331.1 1310.7 1290.9 1262.5 1226.6
1188.3 1133.9 1084.5 1052.4 1044.9 1060.4 1124.7 1239 1384.8 1534.4
1667.2 1772.9 1865.6 1947.1 2007.7 2037.4 2007.1 1868.7 1577.6 1135.2
695.8 364 138.4 36.5 8 0 0
1399.6 1357 1305.7 1248.3 1183.4 1101.8 1013.4 914.6 814.5 726.7
655.6 598.2 553.1 520.9 498.7 477.1 460.4 456 475.8 530.2
594.5 636.5 639 602.5 541.9 459.1 372.6 281.8 197.1 119.9
70.4 41.4 22.2 7.4 1.9 0 0
1399.6 1323.6 1232.2 1125.9 996.1 862 737.2 639.6 566 503.6
446.2 393 353.5 334.9 325.7 313.3 304 295.4 284.3 274.4
267 254.6 236.1 211.3 183.5 155.1 128.5 108.1 90.8 74.2
55.6 35.8 16.7 4.3 1.2 0 0
1399.6 1284.7 1150.6 989.9 827.4 682.8 585.2 513.5 447.4 392.4
357.8 337.4 320.1 304.6 289.8 275.6 261.4 244.1 224.9 208.2
196.5 184.8 173.6 158.2 144.6 127.9 113.7 98.9 82.2 64.3
42.6 25.3 11.7 4.3 1.2 0 0
1399.6 1263.7 1090.7 889.2 706.3 588.3 508 437.5 388.7 365.2
346 325 304 284.9 267.6 250.9 231.1 210.1 189.7 173
159.4 145.8 137.2 129.2 118.6 106.3 92.7 77.9 59.9 42.6
30.3 17.9 8 1.9 0 0 0
1399.6 1233.4 1023.9 797.2 629.7 530.2 453 404.1 380 360.9
341.7 317.6 294.1 271.3 248.4 225.6 202.7 181.7 165 152
142.1 133.5 124.8 113.1 101.3 90.2 77.2 63.6 51.3 40.8
30.3 19.8 6.8 0 0 0 0
1399.6 1214.9 977 739.1 592.6 499.3 430.1 400.4 382.5 362.7
341.7 317.6 291.7 264.5 237.9 212 189.1 171.8 159.4 147.1
135.9 124.2 114.3 104.4 94.5 82.8 69.8 56.9 47 37.1
26.6 16.1 3.7 0 0 0 0
1399.6 1198.2 941.1 706.3 577.8 486.3 426.4 405.4 385 364.6
344.2 320.7 295.4 268.2 241 216.9 197.1 178 161.3 145.8
132.9 118.6 107.5 97 85.3 70.4 56.2 47 38.3 28.4
19.2 9.3 1.9 0 0 0 0
1399.6 1198.8 932.5 697.7 566.7 478.3 427.6 410.3 393.6 373.2
352.2 330 307.1 281.8 255.2 229.9 208.2 188.5 171.8 155.7
139 121.7 107.5 94.5 80.3 64.3 48.8 40.8 32.8 24.7
16.1 7.4 1.2 0 0 0 0
1399.6 1212.4 945.5 706.3 573.5 482.6 429.5 412.2 396.1 375.7
355.3 333.7 310.2 285.5 259.5 233.6 210.1 190.3 176.7 161.9
141.5 124.2 108.8 95.2 79.1 63.6 48.8 40.8 32.1 24.1
16.1 7.4 1.9 0 0 0 0
